1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Air Hose (with Coupling) (Part Number)

Spiral Air Hose (with Coupling)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 779.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Spiral Air Hose (with Coupling)
Air Tubes come with with Coupling are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Full Length (m.) : 0.78, 1, 1.23, and 1.4
● Operating Range (m.) : 2 , 4 , 6 and 8
● Coupling size : 1/4
● Operating Temperature Range (℃) : -5 to 60 (Non freezing)
● Material : Polyurethane
● Color : Yellow
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as air guns and so on.

Features

●Because common coupling is installed as standard,detachment can be done smoothly with the air tool.

Specification

●Coil Diameter(mm):42
●Color:Yellow
●SPQ(piece):10
●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(to be freeze free)
●Working Pressure: 0.8MPa
●Connecting Joint: 1/4 Coupling
●Hose Inner Diameter x Outer Diameter: 5 x 8mm

Materials

●Polyurethane
Part Number
SAH803C
SAH808C
SAH810C
SAH-805C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(m)
Operating Range
(m)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 779.00

AIR COIL HORSE(COUPLING) 1 Piece(s) Same day 0.7821804989999011470336-2493252

฿ 1,490.00

AIR COIL HORSE(COUPLING) 1 Piece(s) Same day 1.2366304989999011494336-2515432

฿ 1,992.28

AIR COIL HORSE(COUPLING) 1 Piece(s) Same day 1.488004989999011500336-2523521

฿ 1,196.52

Tube tube related parts 1 Piece(s) Same day 144004989999011487336-2507342

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Outer Dia. D(Ø) 8
O.D. [Distinction] ~8 Inner Dia. d(Ø) 5 Material Urethane
I.D. [Distinction] ~5 Applicable Fluid Air Operating Environment Standard
Color Yellow Number of Core(Core) 1 Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 0.8 Coil Diameter(mm) 42
Connection joint 1/4 Coupling Ordering Unit(piece) 1