(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● This product was machined with highly elastic polyurethane resin tube; doesn't kink easily and has excellent spring properties.
● Removal with pneumatic tools is smooth because of the attached coupling.
● Excellent abrasion resistance and durability.
Part Number |
---|
TUCH3B |
TUCH5B |
TUCH7B |
TUCH10B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length (m) | Operating Range (m) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 580.97 | AIR COIL HORSE(COUPLING) | 1 Piece(s) | 10 Day(s) | 0.78 | 2 | 180 | 4989999011739 | 336-2787 | 240 | ||
฿ 653.42 | AIR COIL HORSE(COUPLING) | 1 Piece(s) | Same day | 1 | 4 | 400 | 4989999011746 | 336-2795 | 330 | ||
฿ 738.12 | AIR COIL HORSE(COUPLING) | 1 Piece(s) | Same day | 1.2 | 6 | 600 | 4989999011753 | 336-2809 | 420 | ||
฿ 811.62 | AIR COIL HORSE(COUPLING) | 1 Piece(s) | Same day | 1.4 | 8 | 800 | 4989999011760 | 336-2817 | 600 |
Loading...
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Applicable Fluid | Air | Operating Environment | Standard / Abrasion Resistance |
Color | Blue | Number of Core(Core) | 1 | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 0.8 | Coil Diameter(mm) | 42 |
Accessory | Both ends coupling | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?