(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Spiral air hose with rubber elasticity and excellent resilience.
Part Number |
---|
SAH803 |
SAH805 |
SAH808 |
SAH810 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length (m) | Operating Range (m) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 608.00 | AIR COIL HORSE | 1 Piece(s) | Same day | 0.78 | 2 | 180 | 4989999350067 | 231-5203 | 190 | ||
฿ 722.00 ฿ 570.16 | AIR COIL HORSE | 1 Piece(s) | Same day | 1 | 4 | 400 | 4989999350074 | 231-5211 | 280 | ||
฿ 985.00 | AIR COIL HORSE | 1 Piece(s) | 1 Day(s) | 1.23 | 6 | 630 | 4989999350081 | 231-5220 | 370 | ||
฿ 1,173.00 | AIR COIL HORSE | 1 Piece(s) | Same day | 1.4 | 8 | 800 | 4989999350098 | 231-5238 | 460 |
Loading...
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Applicable Fluid | Air | Operating Environment | Standard |
Color | Yellow | Number of Core(Core) | 1 | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 0.8 | Coil Diameter(mm) | 42 |
Connection joint | R1/4 male screw | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?