1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint fixture 19 type J (Part Number)

Joint fixture 19 type J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The material can be used in a variety of combinations easily.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK19-J2B
TK19-J3B
TK19-J4B
TK19J2C
TK19J2S
TK19J3C
TK19J3S
TK19J4C
TK19J4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
Length L2
(mm)
Hole Pitch
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 72.38

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 27234.5-SteelBlack Paint4989999319552482-050920

฿ 82.54

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 39759.525SteelBlack Paint4989999319569482-051727

฿ 92.69

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 412284.525SteelBlack Paint4989999319576482-052534

฿ 57.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 27234.5-SteelChrome Plating4989999281569283-157120

฿ 86.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 27234.5-Stainless Steel (SUS304)-4989999281170283-168619

฿ 67.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 39759.525SteelChrome Plating4989999281576283-158927

฿ 90.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 39759.525Stainless Steel (SUS304)-4989999281187283-169426

฿ 77.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 412284.525SteelChrome Plating4989999282931287-908534

฿ 102.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 412284.525Stainless Steel (SUS304)-4989999281194283-170832

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Width(mm) 19 Quantity(piece) 1