(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Feature
· Low environmental impact trivalent chromate product.
Part Number |
---|
B7390004 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal diameter | Dimension s (mm) | Dimension e (mm) | Dimension m2 (mm) | Dimension m3 (mm) | Dimension A, min. (mm) | Qty. / Pack | JAN code | Ordering Code | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.00 | NUT | 1 Pack(s) | 37 Pieces Per Package | Same day | 4 | 7.0 | 8.1 | 6.2 | 3.2 | 5.6 | 37 | 4989999295009 | 300-3345 | 0.70 | 35.60 |
Loading...
Material | Low Carbon Steel Wire Rod (SWRM) | Surface Treatment | Trivalent Chromate | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | Standard | Sales Unit | Box/package | Surface Treatment (Details) | Trivalent Chromate (Clear) |
Strength Class | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | Specifications | JIS B1183 (three shapes, two models) |
Please check the type/dimensions/specifications of the part B7390004 in the Cap nut (trivalent chromate) series.
Part Number |
---|
B7390003 |
B7390005 |
B7390006 |
B7390008 |
B7390010 |
B7390012 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal diameter | Dimension s (mm) | Dimension e (mm) | Dimension m2 (mm) | Dimension m3 (mm) | Dimension A, min. (mm) | Qty. / Pack | JAN code | Ordering Code | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.00 | 1 Pack(s) | 37 Pieces Per Package | Same day | 3 | 5.5 | 6.4 | 5.0 | 2.3 | 4.6 | 37 | 4989999294996 | 300-3337 | 0.50 | 15.50 | ||
฿ 154.00 | 1 Pack(s) | 37 Pieces Per Package | 1 Day(s) | 5 | 8.0 | 9.2 | 7.5 | 4.0 | 6.6 | 37 | 4989999295016 | 300-3353 | 0.80 | 53.60 | ||
฿ 154.00 | 1 Pack(s) | 32 Pieces Per Package | Same day | 6 | 10.0 | 11.5 | 9.5 | 5.0 | 8.5 | 32 | 4989999295023 | 300-3361 | 1.00 | 91.36 | ||
฿ 154.00 | 1 Pack(s) | 17 Pieces Per Package | 10 Day(s) | 8 | 13.0 | 15.0 | 12.5 | 6.5 | 11.5 | 17 | 4989999295030 | 300-3370 | 1.25 | 106.40 | ||
฿ 154.00 | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 10 | 17.0 | 19.6 | 15.5 | 8.0 | 14.5 | 9 | 4989999295047 | 300-3388 | 1.50 | 120.30 | ||
฿ 154.00 | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 12 | 19.0 | 21.9 | 18.5 | 10.0 | 16.5 | 5 | 4989999295054 | 300-3396 | 1.75 | 99.30 |
How can we improve?
How can we improve?