1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap nut (trivalent chromate)【5-37 Pieces Per Package】 (B7390003)

NUT

Cap nut (trivalent chromate) (B7390003)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Feature
· Low environmental impact trivalent chromate product.

Features

●A trivalent chromate product with minimal environmental impact.

Specification

●SPQ(bag):10
●Tensile Strength Rank: 4T(compatible bolt tensile strength rank: 3.6/4.6/4.8)

Materials

●Soft Steel Wire Rods(SWRM)
●Surface Treatment: Trivalent Chromate Finishing(white)
Part Number
B7390003
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal diameter Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

฿ 154.00

NUT 1 Pack(s)

37 Pieces Per Package

Same day 35.56.45.02.34.6374989999294996300-33370.5015.50

Loading...

  1. 1

Basic Information

Material Low Carbon Steel Wire Rod (SWRM) Surface Treatment Trivalent Chromate Thread Type Metric coarse
Applications, Functions Standard Sales Unit Box/package Surface Treatment (Details) Trivalent Chromate (Clear)
Strength Class 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) Specifications JIS B1183 (three shapes, two models)

Please check the type/dimensions/specifications of the part B7390003 in the Cap nut (trivalent chromate) series.

Products with similar specification

Part Number
B7390004
B7390005
B7390006
B7390008
B7390010
B7390012
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal diameter Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

฿ 154.00

1 Pack(s)

37 Pieces Per Package

Same day 47.08.16.23.25.6374989999295009300-33450.7035.60

฿ 154.00

1 Pack(s)

37 Pieces Per Package

1 Day(s) 58.09.27.54.06.6374989999295016300-33530.8053.60

฿ 154.00

1 Pack(s)

32 Pieces Per Package

Same day 610.011.59.55.08.5324989999295023300-33611.0091.36

฿ 154.00

1 Pack(s)

17 Pieces Per Package

10 Day(s) 813.015.012.56.511.5174989999295030300-33701.25106.40

฿ 154.00

1 Pack(s)

9 Pieces Per Package

1 Day(s) 1017.019.615.58.014.594989999295047300-33881.50120.30

฿ 154.00

1 Pack(s)

5 Pieces Per Package

1 Day(s) 1219.021.918.510.016.554989999295054300-33961.7599.30