1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint fixture 19 type C (Part Number)

Joint fixture 19 type C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Used as a small, lightweight, and compact multi-purpose tool with high rigidity for all kinds of junctions, reinforcements, and connections.
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting. ● Car accessory mounting fittings.

Part Number
TK19-C3B
TK19-C4B
TK19-C5AB
TK19-C6AB
TK19-C6B
TK19-C7AB
TK19-C8AB
TK19C3C
TK19C3S
TK19C4C
TK19C4S
TK19C5AC
TK19C5AS
TK19C6AC
TK19C6AS
TK19C6C
TK19C6S
TK19C7AC
TK19C7AS
TK19C8AC
TK19C8AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
Length L2
(mm)
Hole Pitch
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 110.83

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 311813.5-SteelBlack Paint4989999319415482-036334

฿ 120.99

TRASCONAKAYAMA 1 Piece(s) 10 Day(s) 414313.525SteelBlack Paint4989999319422482-037141

฿ 110.68

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 57828-SteelBlack Paint4989999319439482-038033

฿ 111.76

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 61042825SteelBlack Paint4989999319446482-039840

฿ 126.18

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 619313.525SteelBlack Paint4989999319453482-040155

฿ 130.99

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 71292825SteelBlack Paint4989999319460482-041047

฿ 128.90

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 81542825SteelBlack Paint4989999319477482-042853

฿ 93.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 311813.5-SteelChrome Plating4989999281651283-084134

฿ 132.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 311813.5-Stainless Steel (SUS304)-4989999281279283-092233

฿ 103.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 414313.525SteelChrome Plating4989999281668283-085041

฿ 135.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 414313.525Stainless Steel (SUS304)-4989999281286283-093140

฿ 93.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 57828-SteelChrome Plating4989999281682283-087633

฿ 132.00

TRC JOINT METAL FITTING 1 Piece(s) 10 Day(s) 57828-Stainless Steel (SUS304)-4989999281309283-095732

฿ 93.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 61042825SteelChrome Plating4989999281699283-088440

฿ 148.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 61042825Stainless Steel (SUS304)-4989999281316283-096538

฿ 107.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 619313.525SteelChrome Plating4989999281675283-086855

฿ 180.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 619313.525Stainless Steel (SUS304)-4989999281293283-094952

฿ 112.00

TRC JOINT METAL FITTING 1 Piece(s) 10 Day(s) 71292825SteelChrome Plating4989999281705283-089247

฿ 167.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 71292825Stainless Steel (SUS304)-4989999281323283-097345

฿ 110.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 81542825SteelChrome Plating4989999282887287-903453

฿ 182.00

TRC JOINT METAL FITTING 1 Piece(s) 10 Day(s) 81542825Stainless Steel (SUS304)-4989999281330283-098151

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Width(mm) 19 Quantity(piece) 1