1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Screw-in Fitting Tees (in x in x Out Screw/Different Diameters) (Part Number)

HIGH PRESSURE FITTING

Screw-in Fitting Tees (in x in x Out Screw/Different Diameters)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 449.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- All male screws are sealed, regardless of size.
- For tight seals on pipes, piping systems, and fluid devices.

Part Number
TN0213T SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 449.32

฿ 291.11

HIGH PRESSURE FITTING 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Brass (C3771)
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 3/8B(10A) Applicable Fluid Water / Air / Oil Type Fitting
Max. Operating Pressure(MPa) 14 Surface Treatment No Types of Screw 3 (When Different Dia. or Different Type Screw) R
Nominal of Thread 3(Different Diameters or Different Type Screw) 1/4B(8A) Operating Temperature Range(°C) 0::100 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No Dimension L(mm) 60 Dimension H(mm) 18
Dimension L1(mm) 28.5 Quantity(piece) 1 JAN code 4989999314137
Ordering Code 257-6856 Mass(g) 130

Please check the type/dimensions/specifications of the part TN0213T in the Screw-in Fitting Tees (in x in x Out Screw/Different Diameters) series.