1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bright chromate thick Kanaori (steel) (Part Number)

Bright chromate thick Kanaori (steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 27.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Optimal for reinforcing connection and corner parts made of wood and other materials.
● This product has become a standard item in reinforcement hardware.
● Use for reinforcement, fall prevention, shelf brackets, and other bracket applications.

Features

●Optimum for reinforcement of corner parts and connecting parts of the wood.

Usage

●For reinforcement, fall prevention, shelf board, and bracket etc.

Specification

●W(mm):16
●Board Thickness(mm):3.0

Materials

●Steel 
●Surface Treatment: Unichrome Plated Finishing
Part Number
TUTK20
TUTK30
TUTK35
TUTK45
TUTK60
TUTK75
TUTK90
TUTK120
TUTK150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

฿ 27.00

CORNER METAL FITTINGS 1 Piece(s) 1 Day(s) 33.0220204989999044058381-867511

฿ 27.00

CORNER METAL FITTINGS 10 Piece(s) Same day 34430304989999044065381-868318

฿ 29.00

CORNER METAL FITTINGS 1 Piece(s) 12 Day(s) 34435354989999044072381-869122

฿ 35.00

CORNER METAL FITTINGS 1 Piece(s) 1 Day(s) 34445454989999044089381-870530

฿ 35.00

CORNER METAL FITTINGS 1 Piece(s) 1 Day(s) 34460604989999044096381-871341

฿ 60.00

TRC CORNER METAL FITTINGS 1 Piece(s) 1 Day(s) 4.54.3475754989999044102381-872133

฿ 76.00

TRC CORNER METAL FITTINGS 1 Piece(s) 1 Day(s) 4.54.3490904989999044119381-873088

฿ 96.00

TRC CORNER METAL FITTINGS 1 Piece(s) 12 Day(s) 4.54.341201204989999044126381-8748120

฿ 119.00

฿ 117.38

TRC CORNER METAL FITTINGS 1 Piece(s) Same day 4.54.361501504989999044133381-8756153

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware W(mm) 16
Quantity(piece) 1