1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap in rod (round) (made of stainless steel) (Part Number)

Tap in rod (round) (made of stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 476.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Made from rust resistant SUS304 stainless steel.
● Used for pulling ropes, wires, and similar materials across the ground and fixing them in place.
● For installation of all kinds of tents, tarps, and partitioning, as well as gardening applications.

Part Number
TUM-S915
TUMS920
TUMS930
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength under neck
(mm)
JAN code Ordering Code Mass
(g)

฿ 538.29

PARTS/HARDWARE FOR FOUNDATIONS 1 Piece(s) 1 Day(s) 1104989999248760275-367790

฿ 476.18

TRC ROPE METAL 1 Piece(s) 1 Day(s) 1604989999248777275-3685130

฿ 537.25

TRC ROPE METAL 1 Piece(s) 1 Day(s) 2604989999248784275-3693190

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Diameter(mm) 9
Width(mm) 38 I.D.(mm) 21 Quantity(piece) 1