1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Irregular rope stopper J type (bright chromate) (Part Number)

Irregular rope stopper J type (bright chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 119.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● This irregular shape (J-type head) increases the pulling force required to remove the product.
● Used for pulling ropes, wires, and similar materials across the ground and fixing them in place.
● For installation of anti-trespassing ropes.

Features

●The pull-out strength has been improved with a variant type(J type head).

Usage

●Optimum for pulling ropes and wires, etc. to the ground.
●Also for installing intrusion prevention rope.

Specification

●Diameter(mm):10
●Length of Folded Part(mm):50 to 60

Materials

●Steel
●Surface Treatment: Unichrome
Part Number
TRJY1020I
TRJY1030I
TRJY1060I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 119.00

ROPE METAL 1 Piece(s) 1 Day(s) 2004989999248715275-3600150

฿ 138.00

ROPE METAL 1 Piece(s) 1 Day(s) 3004989999248722275-3618210

฿ 211.00

ROPE METAL 1 Piece(s) 12 Day(s) 6004989999248739275-3626400

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Diameter(mm) 10
Folded Back Length(mm) 50~60 Quantity(piece) 1