1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Screw-In Caster, Freely Rotating (Part Number)

Screw-In Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the surface treatment is chrome-plated, the finish is glossy.

Part Number
ET75RH
ET75RHS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Specifications JAN code Ordering Code Mass
(g)

฿ 190.00

TRC SCREWED CASTER(RUBBERS) 1 Piece(s) 1 Day(s) NoScrew-In Type4989999676242500-8255310

฿ 198.00

TRC SCREWED CASTER(RUBBERS) 1 Piece(s) 1 Day(s) With Rotation StopperScrew-in/With Stopper4989999676259500-8263340

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 95 Load Range(daN) 35.01~80.00
Allowable Load(daN) 40 Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Thread Dia. W3/8 Wheel Dia. D(Ø) 75
Wheel Width(mm) 21 Load Category Light Load Axial length L(mm) 14
Allowable Load(kgf) 40.8 Ordering Unit(piece) 1