1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pine needle pin (trivalent chromate)【20-21 Pieces Per Package】 (Part Number)

Pine needle pin (trivalent chromate)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 192.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Spring cotter pin. [Materials]Hard steel wire rod (SWRH) with surface treatment options: Trivalent Chromate (White)

Specification

●Pin Diameter d(mm):2.5
●SPQ(bag):10

Materials

●Hard Steel Wire Rods (SWRH)
●Surface Treatment: Trivalent Chromate Finishing
Part Number
B880018
B880020SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Shaft Dia.
(mm)
Length L
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g/package)

฿ 192.00

SPLIT PIN 1 Pack(s)

21 Pieces Per Package

12 Day(s) 1858.5214989999074222161-336796.6

฿ 192.00

฿ 161.09

SPLIT PIN 1 Pack(s)

20 Pieces Per Package

Same day 2062.8204989999074239161-3375106

Loading...

  1. 1

Basic Information

Type Spring Cotter Pin Material High carbon steel wire cables (SWRH) Sales Unit Box/package
Surface Treatment Trivalent Chromate (Clear) Pin Diameter d(mm) 2.5