1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter regulator (TP) (Part Number)

Filter regulator (TP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,952.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Compact equipment with integrated air filer and regulator.
● Removes moisture and residual dust in the air and stabilizes the pressure.
● This does not auto drain.
● Compact and mini type.
● Drain discharge system: Manual (however, TP-3RTOFGB automatically drains when the pressure becomes less than 0.05MPa)
● Pressure gauge with bracket

Features

●A compactly assembled equipment with integrated air filter and air regulator.

Specification

●Working Pressure(MPa):1
●SPQ(piece):1
●Working Fluid: Air 
●Fluid Temperature : 5 to 60°C
●Drain Discharge Method: Manual (however, TP-3RTOFGB automatically discharges when the pressure becomes 0.05MPa or less)
●Pressure Gauge with bracket
Part Number
TP-3R21FGB-8
TP-3RTOFGB-8
TP-3RTOFGB-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Treatment Air Flow Rate
(l/min)
Plumbing Thread Nominal Full Length
(mm)
JAN code Ordering Code Mass
(kg)

฿ 1,952.06

HAND TOOLS 1 Piece(s) Same day 40μm5001/4156.04989999243031254-96110.3

฿ 2,640.95

HAND TOOLS 1 Piece(s) 12 Day(s) 5μm11001/4206.54989999243048255-02370.4

฿ 2,293.55

HAND TOOLS 1 Piece(s) Same day 5μm13003/8206.54989999243055255-02450.4

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air / Moisture with Air Connection Type Rc
Operating Environment Standard Drain Cock Manual Applicable Fluids Air
Set Pressure(MPa) 0.05~0.85 Fluid temperature(℃) 5~60  Ordering Unit(piece) 1