1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ring Pull (Part Number)

Ring Pull
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 317.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Features
· Since it is an embedded type, there are no obstructive protrusions on the installation surface.
· Ring part is raised only at the time of use, and when not in use it will fit in the embedded part so it will not get in the way.

Uses
· Attach to the wall, floor, or inspection hole as a pull handle.
· On ship decks, hatches, panels, etc.

Part Number
TLP1
TLP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplied Load
(N)
Hole diameter
(mm)
Size
(mm)
JAN code Ordering Code Mass
(g)

฿ 317.98

TRC I PLATE 1 Piece(s) 12 Day(s) 503.544×574989999284638300-859231

฿ 528.29

TRC I PLATE 1 Piece(s) 12 Day(s) 1004.056×664989999284645300-860647

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Recessed Type Mounting Method Round hole
Main Body, Surface Treatment No Additional Function Storage Shape Handle Cross Sectional Shape Others
Qty.(piece) 1