1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-shaped nail (brass)【4-55 Pieces Per Package】 (Part Number)

L-shaped nail (brass)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It can be threaded into the wall, etc., of wood framing, and used as a hanging bracket or a fixing bracket.

Part Number
TYKB13SALE
TYKB16
TYKB20
TYKB22
TYKB25
TYKB28
TYKB32
TYKB35
TYKB38
TYKB45
TYKB50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipA
(mm)
D
(mm)
S
(mm)
Load Capacity
(kg)
Wire diameter
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 180.00

฿ 139.19

HANG METAL 1 Pack(s)

55 Pieces Per Package

Same day 7.5138.50.82.0055 (1 Package)4989999270136275-733870( 55 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

45 Pieces Per Package

1 Day(s) 10.5169.51.02.2045 (1 Package)4989999270143275-734670( 45 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

35 Pieces Per Package

1 Day(s) 12.52011.01.52.4035 (1 Package)4989999270150275-735470( 35 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

30 Pieces Per Package

1 Day(s) 14.02211.01.52.4030 (1 Package)4989999270167275-736270( 30 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

22 Pieces Per Package

12 Day(s) 14.52514.02.52.8022 (1 Package)4989999270174275-737170( 22 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

16 Pieces Per Package

1 Day(s) 16.02816.03.03.1016 (1 Package)4989999270181275-738970( 16 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

13 Pieces Per Package

1 Day(s) 203217.03.53.4513 (1 Package)4989999270198275-739770( 13 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

10 Pieces Per Package

12 Day(s) 21.03518.04.03.8010 (1 Package)4989999270204275-740170( 10 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

9 Pieces Per Package

1 Day(s) 223818.04.03.809 (1 Package)4989999270211275-741970( 9 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 264521.04.54.206 (1 Package)4989999270228275-742770( 6 Holes)

฿ 180.00

TRC HANG METAL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 27.55023.06.04.804 (1 Package)4989999270235275-743570( 4 Holes)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass (C2700W) Mounting Method Screw Type