1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Petit hook (stainless steel) (Part Number)

Petit hook (stainless steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Made of stainless steel and so ideal for use around water.
● For use as a hanger for outdoor plumbing (foot showers etc.).

Part Number
THL6SALE
THL8
THL10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
D
(mm)
L
(mm)
W
(mm)
H
(mm)
Working Load
(kN)
Thread Diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 169.00

฿ 144.02

TRC BOLT HOOK 1 Piece(s) Same day 1062025300.20M64989999173987409-993133

฿ 224.00

TRC BOLT HOOK 1 Piece(s) 1 Day(s) 1182233400.49M84989999173994409-994057

฿ 287.00

TRC BOLT HOOK 1 Piece(s) 1 Day(s) 13102240500.98M104989999173970409-992393

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw Type
T(mm) 2 Quantity(piece) 1