(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Turns 360 degrees, hence the angle is adjustable after mounting.
· With a lock function that maintains the angle (direction).
· With a rectification function that suppresses turbulence inside the joint.
· High pressure specification; pressure-resistance of 3 MPa.
· Safety design such that parts do not fall off even if the lock is released.
[Applications]
· When you want to greatly change the direction of the nozzle according to your purpose.
Material | SCS13 | Type | Related Components | Specifications | 360° Rotation |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 3 |
Please check the type/dimensions/specifications of the part WUT1/4MX1/4FSCS13 in the Universal Joint, WUT Series series.
How can we improve?
How can we improve?