1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Valve Opening and Closing Mounting Bracket with Instruction Plate (Wire Rope)【5 Pieces Per Package】 (Part Number)

Valve Opening and Closing Mounting Bracket with Instruction Plate (Wire Rope)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 415.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A mounting bracket for installing valve display boards in a way that can be easily seen.
[Usage]
· For mounting valve indication board.

Features

●Fixture which can visuably install valve display.

Specification

●Materials:Stainless Steel
●Q'ty Per Set(piece):5
●SPQ(set):1
Part Number
T86001
T86002
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g)

฿ 415.77

TRC SWICHING PLATES METAL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 2004989999203080415-594716

฿ 443.25

TRC SWICHING PLATES METAL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 4004989999203097415-595518

Loading...

  1. 1

Basic Information

Type Wire catch Material Stainless Steel Ordering Unit 1 Set
Qty. 5 pcs. Diameter(mm) 0.7