(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· To close, press with pliers.
[Usage]
· Connection fitting.
Part Number |
---|
TRG2 |
TRG3 |
TRG4 |
TRG5 |
TRG6 |
TRG7 |
TRG8 |
TRG25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Working Load (kN) | Inside Width (mm) | Wire diameter (mm) | Qty. | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89.00 | CARGO WORK METAL FITTINGS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 0.03 | 12 | 2.0 | 5 pcs. | 4989999173895 | 409-9842 | 5 | ||
฿ 63.00 | CARGO WORK METAL FITTINGS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 0.07 | 24 | 3 | 2 pcs. | 4989999173918 | 409-9869 | 8 | ||
฿ 50.00 | CARGO WORK METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 0.15 | 26 | 4 | 1 pc. | 4989999173925 | 409-9877 | 7 | |||
฿ 53.00 | CARGO WORK METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 0.2 | 27 | 5 | 1 pc. | 4989999173932 | 409-9885 | 12 | |||
฿ 66.00 | CARGO WORK METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 0.29 | 31 | 6 | 1 pc. | 4989999173949 | 409-9893 | 20 | |||
฿ 70.00 | CARGO WORK METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 0.39 | 37 | 7 | 1 pc. | 4989999173956 | 409-9907 | 31 | |||
฿ 76.00 | CARGO WORK METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 0.49 | 38 | 8 | 1 pc. | 4989999173963 | 409-9915 | 46 | |||
฿ 95.00 | CARGO WORK METAL FITTINGS | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 0.05 | 14 | 2.5 | 4 pcs. | 4989999173901 | 409-9851 | 12 |
Loading...
Type | Chain Catch | Material | SUS304 | Ordering Unit | 1 bag |
---|
How can we improve?
How can we improve?