1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Door Stopper (Part Number)

DOOR STOPPER

Door Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 96.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Please insert the stopper in the gap between the door and the floor.
The uneven surface of the stopper prevents slippage, fixing the door in place easily.
· Can be used to fix the door at your preferred angle.

Specification

●Color:Black
●SPQ(piece):5
Part Number
TDS12020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Width
(mm)
Height
(mm)
Full Length
(mm)
Compatible range
(mm)
Specifications Accessory JAN code Ordering Code Mass
(g)

฿ 176.00

DOOR STOPPER 1 Piece(s) Same day Natural Rubber20451205~40 (The width of the Door and the Floor)With MagnetSteel paper (steel plate with double-sided tape4989999018707356-5190115

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Color Black Qty.(piece) 1

Please check the type/dimensions/specifications of the part TDS12020 in the Door Stopper series.

Products with similar specification

Part Number
TDS14020
TDS320
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Width
(mm)
Height
(mm)
Full Length
(mm)
Compatible range
(mm)
Specifications Accessory JAN code Ordering Code Mass
(g)

฿ 166.00

1 Piece(s) Same day Natural Rubber20281425~20 (The width of the Door and the Floor)With MagnetSteel paper (steel plate with double-sided tape4989999018714356-520355

฿ 96.00

1 Piece(s) Same day Elastomer Resin32401205 to 20 (The width of the Door and the Floor/Up to 30 using the reverse side)--4989999018721356-521138