(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· Please insert the stopper in the gap between the door and the floor.
The uneven surface of the stopper prevents slippage, fixing the door in place easily.
· Can be used to fix the door at your preferred angle.
Part Number |
---|
TDS320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Width (mm) | Height (mm) | Full Length (mm) | Compatible range (mm) | Specifications | Accessory | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96.00 | DOOR STOPPER | 1 Piece(s) | Same day | Elastomer Resin | 32 | 40 | 120 | 5 to 20 (The width of the Door and the Floor/Up to 30 using the reverse side) | - | - | 4989999018721 | 356-5211 | 38 |
Loading...
Door Parts Type | Door stopper and doorstop | Color | Black | Qty.(piece) | 1 |
---|
Please check the type/dimensions/specifications of the part TDS320 in the Door Stopper series.
Part Number |
---|
TDS12020 |
TDS14020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Width (mm) | Height (mm) | Full Length (mm) | Compatible range (mm) | Specifications | Accessory | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.00 | 1 Piece(s) | Same day | Natural Rubber | 20 | 45 | 120 | 5~40 (The width of the Door and the Floor) | With Magnet | Steel paper (steel plate with double-sided tape | 4989999018707 | 356-5190 | 115 | ||
฿ 166.00 | 1 Piece(s) | Same day | Natural Rubber | 20 | 28 | 142 | 5~20 (The width of the Door and the Floor) | With Magnet | Steel paper (steel plate with double-sided tape | 4989999018714 | 356-5203 | 55 |
How can we improve?
How can we improve?