1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Knob Long (Part Number)

Grip Knob Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Dimples in the outer circumference improve operability.
● Easy to grasp long type.
● For machines, tools, office equipment, OA equipment etc.

Part Number
TGKBL1-M3X10
TGKBL1-M3X15
TGKBL1-M4X10
TGKBL1-M4X15
TGKBL1-M5X10
TGKBL1-M5X15
TGKBL1-M5X20
TGKBL2-M5X15
TGKBL2-M5X20
TGKBL2-M6X10
TGKBL2-M6X15
TGKBL2-M6X20
TGKBL3-M5X20
TGKBL3-M5X25
TGKBL3-M6X15
TGKBL3-M6X20
TGKBL3-M6X25
TGKBL4-M8X15
TGKBL4-M8X20
TGKBL4-M8X25
TGKNL2-M5
TGKNL2-M6
TGKNL4-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 78.82

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M3Male thread[Steel] SteelNo-Trivalent Chromate160.516-104989999298604430-95113.2

฿ 78.82

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M3Male thread[Steel] SteelNo-Trivalent Chromate160.516-154989999298611430-95293.4

฿ 78.82

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.716-104989999298628430-95373.9

฿ 78.97

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.716-154989999298635430-95454.2

฿ 79.13

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-104989999298642430-95535.1

฿ 79.13

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-154989999298659430-95615.7

฿ 79.28

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-204989999298666430-95706.3

฿ 94.86

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate200.822-154989999298673430-95889.5

฿ 95.02

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate200.822-204989999298680430-959610.1

฿ 98.04

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate20122-104989999298697430-960010.4

฿ 98.20

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate20122-154989999298703430-961811.1

฿ 98.35

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate20122-204989999298710430-962612.2

฿ 95.64

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate250.827-204989999298727430-963414.6

฿ 95.79

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate250.827-254989999298734430-964215.1

฿ 98.82

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate25127-154989999298741430-965115.7

฿ 98.97

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate25127-204989999298758430-966916.7

฿ 99.13

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate25127-254989999298765430-967717.5

฿ 128.04

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate321.2527-154989999298772430-968528

฿ 128.20

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate321.2527-204989999298789430-969329.5

฿ 129.90

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Male thread[Steel] SteelNo-Trivalent Chromate321.2527-254989999298796430-970740

฿ 97.58

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Female Thread[Brass] Brass-Blind HoleNo200.82215-4989999298833430-97407.5

฿ 106.65

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo2012215-4989999298840430-97587.9

฿ 160.82

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M8Female Thread[Brass] Brass-Blind HoleNo321.252716-4989999298857430-976621.1

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Main Body Material ABS Round Shape, Type Cylindrical Shape
Set Screw Flat Machining No Side Machined No Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1