(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Dimples in the outer circumference improve operability.
● Easy to grasp long type.
● For machines, tools, office equipment, OA equipment etc.
Part Number |
---|
TGKBL1-M4X15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78.97 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | M4 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.7 | 16 | - | 15 | 4989999298635 | 430-9545 | 4.2 |
Loading...
Main Body, Type | Round shape | Main Body Material | ABS | Round Shape, Type | Cylindrical Shape |
---|---|---|---|---|---|
Set Screw Flat Machining | No | Side Machined | No | Additional Function | No |
Main Body, Surface Treatment | No | Heat Resistant Temperature(℃) | 70 | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TGKBL1-M4X15 in the Grip Knob Long series.
Part Number |
---|
TGKBL1-M3X10 |
TGKBL1-M3X15 |
TGKBL1-M4X10 |
TGKBL1-M5X10 |
TGKBL1-M5X15 |
TGKBL1-M5X20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78.82 | 1 Piece(s) | 1 Day(s) | M3 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.5 | 16 | - | 10 | 4989999298604 | 430-9511 | 3.2 | ||
฿ 78.82 | 1 Piece(s) | 1 Day(s) | M3 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.5 | 16 | - | 15 | 4989999298611 | 430-9529 | 3.4 | ||
฿ 78.82 | 1 Piece(s) | 1 Day(s) | M4 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.7 | 16 | - | 10 | 4989999298628 | 430-9537 | 3.9 | ||
฿ 79.13 | 1 Piece(s) | 1 Day(s) | M5 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.8 | 16 | - | 10 | 4989999298642 | 430-9553 | 5.1 | ||
฿ 79.13 | 1 Piece(s) | 1 Day(s) | M5 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.8 | 16 | - | 15 | 4989999298659 | 430-9561 | 5.7 | ||
฿ 79.28 | 1 Piece(s) | 1 Day(s) | M5 | Male thread | [Steel] Steel | No | - | Trivalent Chromate | 16 | 0.8 | 16 | - | 20 | 4989999298666 | 430-9570 | 6.3 |
How can we improve?
How can we improve?