1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Grip Knob Long (Part Number)

TRASCONAKAYAMA

Grip Knob Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Dimples in the outer circumference improve operability.
● Easy to grasp long type.
● For machines, tools, office equipment, OA equipment etc.

Part Number
TGKBL2-M5X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 95.02

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate200.822-204989999298680430-959610.1

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Main Body Material ABS Round Shape, Type Cylindrical Shape
Set Screw Flat Machining No Side Machined No Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TGKBL2-M5X20 in the Grip Knob Long series.

Products with similar specification

Part Number
TGKBL1-M4X15
TGKBL1-M5X10
TGKBL1-M5X15
TGKBL2-M6X10
TGKBL2-M6X15
TGKBL2-M6X20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 78.97

1 Piece(s) 1 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.716-154989999298635430-95454.2

฿ 79.13

1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-104989999298642430-95535.1

฿ 79.13

1 Piece(s) 1 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-154989999298659430-95615.7

฿ 98.04

1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate20122-104989999298697430-960010.4

฿ 98.20

1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate20122-154989999298703430-961811.1

฿ 98.35

1 Piece(s) 1 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate20122-204989999298710430-962612.2