1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barbed wire (steel) (Part Number)

Barbed wire (steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A barbed wire made from standard steel.

[Applications]
· Gardening, farming, and other work.
· Can be used to thwart intruders by wrapping it around fences or walls.
· For preventing intrusion of wild animals into gardens and fields.

Features

●Standard steel barbed iron wire.

Usage

●Gardening, farm, other works. 
●Wrap around fences and walls to prevent invasion of suspicious individuals.
●To prevent intrusion of wild animals into the garden and fields.

Specification

●With pin nails.

Materials

●Steel(SWMGS-2)
●Surface Treatment: Electro-Zinc Plated, Molten Zinc Plated
Part Number
TUW16100
TUW1620
TUW20100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Count Number of U Staples
(piece)
Length
(m)
JAN code Ordering Code Mass
(g)

฿ 2,751.00

WIRE 1 Piece(s) 1 Day(s) 1.616601004989999276497282-57085000

฿ 974.00

WIRE 1 Piece(s) 1 Day(s) 1.61615204989999276503282-57161000

฿ 3,047.00

WIRE 1 Piece(s) 1 Day(s) 1.914601004989999276480282-56947000

Loading...

  1. 1

Basic Information

Types Wires Material Steel (SWMGS-2) Specifications With U Staple
Surface Treatment Galvanized Finish Qty. 1 Roll