(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Standard type snap lock. Various sizes are available.
Choose according to the application.
Part Number |
---|
P20F |
P22 |
P23 |
P24 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Main Unit Mounting Hole Diameter (mm) | Receiving Hole Diameter (mm) | Main Body Length (mm) | Main Body Width (mm) | Receiver Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 541.59 | TRC LOCK | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 3.5 | 3.5 | 51 | 34 | 19 | 4989999086751 | 232-8232 | 170 | ||
฿ 239.85 ฿ 181.11 | LOCK | 1 Pack(s) | 4 Pieces Per Package | Same day | 3.8 | 4.1 | 39 | 26 | 16.6 | 4989999086737 | 232-8178 | 80 | ||
฿ 253.00 | TRC LOCK | 1 Pack(s) | 4 Pieces Per Package | 12 Day(s) | 3.3 | 3.3 | 31.5 | 33 | 16.2 | 4989999086775 | 232-8291 | 130 | ||
฿ 181.33 | LOCK | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 3.2 | 3.3 | 28 | 22 | 13 | 4989999086713 | 232-7911 | 50 |
Loading...
Material | Cold rolled steel plate (SPCC) | Surface Finish | Nickel Plating | Qty. / Pack(piece) | 4 |
---|
How can we improve?
How can we improve?