(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features excellent corrosion resistance and is ideal for use with food and washing machines etc.
Part Number |
---|
TSB205S |
TSB206S |
TSB256S |
TSB258S |
TSB3210S |
TSB328S |
TSB4010S |
TSB4012S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Handle Length H (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,044.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M5 | 18 | 4989999423020 | 329-2134 | 30 | ||
฿ 1,044.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M6 | 18 | 4989999423037 | 329-2142 | 30 | ||
฿ 1,177.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M6 | 22 | 4989999423044 | 329-2151 | 60 | ||
฿ 1,177.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M8 | 22 | 4989999423051 | 329-2169 | 55 | ||
฿ 1,418.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M10 | 29 | 4989999423075 | 329-2185 | 120 | ||
฿ 1,418.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M8 | 29 | 4989999423068 | 329-2177 | 125 | ||
฿ 1,970.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M10 | 37 | 4989999423082 | 329-2193 | 250 | ||
฿ 1,970.00 | TRC BALL KNOBS | 1 Piece(s) | 1 Day(s) | M12 | 37 | 4989999423099 | 329-2207 | 240 |
Loading...
Type | Fixed Shape | Shape | The shape of a ball | Handle Material | SUS304 |
---|---|---|---|---|---|
Handle Surface | No | Mounting Section Material | SUS304 | Mounting Section Surface Treatment | No |
Mounting Method | Female Thread | Ordering Unit | 1 | Qty.(piece) | 1 |
How can we improve?
How can we improve?