(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)
Part Number |
---|
TJ-130C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 547.00 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 177 | 80.01~140.00 | No | 140 | 75(90) | 75(90) | 110 | 110 | 130 | 42 | 11 | 143 | 4989999241105 | 288-9960 | 1950 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Rubber | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Load Category | Light/Medium Load |
Specifications | Swiveling Part: Double bearings - Rotating Part: Includes commercial bearings | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TJ-130C in the α-Press Rubber Casters Swivel series.
Part Number |
---|
TJ-100C |
TJ-150C |
TJ-200C |
TJB-100C |
TJB-130C |
TJB-150C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 348.00 | 1 Piece(s) | Same day | 144 | 80.01~140.00 | No | 80 | 67(74) | 67(74) | 95 | 95 | 100 | 35 | 10.5 | 82 | 4989999241099 | 288-9951 | 1150 | ||
฿ 1,003.18 | 1 Piece(s) | 1 Day(s) | 198 | 140.01~220.00 | No | 161 | 75(90) | 75(90) | 120 | 120 | 150 | 45 | 11 | 164 | 4989999241112 | 288-9978 | 2250 | ||
฿ 1,591.12 | 1 Piece(s) | 1 Day(s) | 250 | 140.01~220.00 | No | 200 | 100(115) | 100(115) | 140 | 140 | 200 | 46 | 11.5 | 204 | 4989999216363 | 299-6081 | 3750 | ||
฿ 594.00 | 1 Piece(s) | Available | Same day | 144 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 80 | 67(74) | 67(74) | 95 | 95 | 100 | 35 | 10.5 | 82 | 4989999241150 | 289-0020 | 1250 | |
฿ 700.00 | 1 Piece(s) | Same day | 177 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 140 | 75(90) | 75(90) | 110 | 110 | 130 | 42 | 11 | 143 | 4989999241167 | 289-0038 | 2150 | ||
฿ 1,241.91 | 1 Piece(s) | Same day | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 161 | 75(90) | 75(90) | 120 | 120 | 150 | 45 | 11 | 164 | 4989999241174 | 289-0046 | 2400 |
How can we improve?
How can we improve?