1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

α-Press Rubber Casters Swivel (TJ-100C)

TRASCONAKAYAMA

α-Press Rubber Casters Swivel (TJ-100C)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)

Features

●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●With bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Unichrome Plated Finishing
●Wheel: Steel Wheel, Rubber
Part Number
TJ-100C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 348.00

฿ 298.13

TRASCONAKAYAMA 1 Piece(s) Same day 14480.01~140.00No8067(74)67(74)95951003510.5824989999241099288-99511150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Light/Medium Load
Specifications Swiveling Part: Double bearings - Rotating Part: Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJ-100C in the α-Press Rubber Casters Swivel series.

Products with similar specification

Part Number
TJ-130C
TJ-150C
TJ-200C
TJB-100C
TJB-130C
TJB-150C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 547.00

1 Piece(s) Same day 17780.01~140.00No14075(90)75(90)11011013042111434989999241105288-99601950

฿ 1,003.18

1 Piece(s) 1 Day(s) 198140.01~220.00No16175(90)75(90)12012015045111644989999241112288-99782250

฿ 1,591.12

1 Piece(s) 1 Day(s) 250140.01~220.00No200100(115)100(115)1401402004611.52044989999216363299-60813750

฿ 594.00

1 Piece(s) Available Same day 14480.01~140.00With Double Stopper (Rotation + Turning)8067(74)67(74)95951003510.5824989999241150289-00201250

฿ 700.00

1 Piece(s) Same day 17780.01~140.00With Double Stopper (Rotation + Turning)14075(90)75(90)11011013042111434989999241167289-00382150

฿ 1,241.91

1 Piece(s) Same day 198140.01~220.00With Double Stopper (Rotation + Turning)16175(90)75(90)12012015045111644989999241174289-00462400