1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Urethane Caster, Fixed (Part Number)

Anti-Static Urethane Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,338.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Part Number
TYUEK100
TYUEK130
TYUEK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,338.41

TRC STATIC ELECTRICITY CASTERS 1 Piece(s) 1 Day(s) 144140.01~220.0018080451158010032183.64989999531152278-1913930

฿ 1,850.60

TRC STATIC ELECTRICITY CASTERS 1 Piece(s) 1 Day(s) 177220.01~320.002501005613793130352554989999531169278-19211660

฿ 2,020.26

TRC STATIC ELECTRICITY CASTERS 1 Piece(s) 1 Day(s) 198220.01~320.003001005613793150383064989999531176278-19301920

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Wheel Material Urethane Wheel Characteristics Antistatic Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Dust Resistant/Includes Commercial Bearings Ordering Unit(piece) 1