1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conductive Rubber Caster, Fixed (Part Number)

Conductive Rubber Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 702.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Features

●Discharge of static electric is easy due to usage of electro conductive rubber wheel, also excellent in dust absorption prevention effect.

Specification

●P(mm):11
●Plate Type
●Surface Resistivity: 10 2 Ω(measured value, not guaranteed value)
●With Commercial Bearing
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Conductive Rubber
Part Number
TYEK100
TYEK130
TYEK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 702.00

STATIC ELECTRICITY CASTERS 1 Piece(s) 1 Day(s) 14480.01~140.00100804511580100321024989999531060278-1484840

฿ 1,034.00

STATIC ELECTRICITY CASTERS 1 Piece(s) 1 Day(s) 177140.01~220.00180100561379313040183.64989999531077278-14921500

฿ 1,039.98

STATIC ELECTRICITY CASTERS 1 Piece(s) 1 Day(s) 198140.01~220.002001005613793150402044989999531084278-15061710

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics Antistatic Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Prevents adhesion of dust/Includes commercial bearings Ordering Unit(piece) 1