1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Low-Noise Casters Nylon Wheels Rubber Wheels Fixed (Part Number)

Low-Noise Casters Nylon Wheels Rubber Wheels Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Extremely smooth and comfortable swiveling and handling achieved by employing our unique "DRS" structure and a double bearing specification.

[Uses]
· Ideal for hand trucks used near water or outdoors.
· Furthermore, it turns quietly, it is also suitable for use in public facilities.

Part Number
TYPK100
TYPK130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 577.63

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 1441008045110801003291024989999531473277-6600570

฿ 641.41

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 17713010056130901304011132.64989999531480277-6618840

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Load Range(daN) 80.01~140.00
Stopper (Detail) No Wheel Material Rubber Wheel Characteristics No
Mounting Hole Type Slotted Holes Load Category Medium Load Specifications Uses proprietary "DRS" structure, Includes double bearings
Ordering Unit(piece) 1