(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.
Part Number |
---|
TXSUJB150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,612.41 | TRC SILENT CASTERS | 1 Piece(s) | 10 Day(s) | 190 | With Rotation Stopper | 140 | 75(90) | 75(90) | 110 | 110 | 150 | 40 | 143 | 4989999216295 | 256-0780 | 2200 |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 80.01~140.00 | Wheel Material | Urethane |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Specifications | Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: Dust proof and waterproof structure with radial ball bearings |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TXSUJB150 in the Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating series.
Part Number |
---|
TXSUJ100 |
TXSUJ125 |
TXSUJ150 |
TXSUJB100 |
TXSUJB125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,725.91 | 1 Piece(s) | 1 Day(s) | 132 | No | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 33 | 102 | 4989999216240 | 256-0640 | 1100 | ||
฿ 2,131.06 | 1 Piece(s) | 1 Day(s) | 168 | No | 130 | 75(90) | 75(90) | 110 | 110 | 125 | 40 | 133 | 4989999216257 | 256-0658 | 1680 | ||
฿ 2,318.32 | 1 Piece(s) | 1 Day(s) | 190 | No | 140 | 75(90) | 75(90) | 110 | 110 | 150 | 40 | 143 | 4989999216264 | 256-0666 | 1860 | ||
฿ 1,941.79 | 1 Piece(s) | 1 Day(s) | 132 | With Rotation Stopper | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 33 | 102 | 4989999216271 | 256-0763 | 1180 | ||
฿ 2,466.07 | 1 Piece(s) | Same day | 168 | With Rotation Stopper | 130 | 75(90) | 75(90) | 110 | 110 | 125 | 40 | 133 | 4989999216288 | 256-0771 | 1810 |
How can we improve?
How can we improve?