1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating (TXSUJ125)

TRC SILENT CASTERS

Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating (TXSUJ125)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Part Number
TXSUJ125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 2,131.06

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 168No13075(90)75(90)110110125401334989999216257256-06581680

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Wheel Material Urethane
Wheel Characteristics No Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: Dust proof and waterproof structure with radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXSUJ125 in the Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating series.

Products with similar specification

Part Number
TXSUJ100
TXSUJ150
TXSUJB100
TXSUJB125
TXSUJB150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,725.91

1 Piece(s) 1 Day(s) 132No10067(74)67(74)9595100331024989999216240256-06401100

฿ 2,318.32

1 Piece(s) 1 Day(s) 190No14075(90)75(90)110110150401434989999216264256-06661860

฿ 1,941.79

1 Piece(s) 1 Day(s) 132With Rotation Stopper10067(74)67(74)9595100331024989999216271256-07631180

฿ 2,466.07

1 Piece(s) Same day 168With Rotation Stopper13075(90)75(90)110110125401334989999216288256-07711810

฿ 2,612.41

1 Piece(s) 10 Day(s) 190With Rotation Stopper14075(90)75(90)110110150401434989999216295256-07802200