1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press-Formed Reduced Noise Caster, Fixed (Part Number)

Press-Formed Reduced Noise Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 559.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Features

●There is no unpleasant sound such as traveling sound that is specific to casters.(noise-free type)
●Resistance during push start is reduced, turning/rotating is very easy.
●The wheel is an original star shape pattern.

Specification

●P(mm):11
●Plate Type
●Rotating Part, Rotating Part: Using Radial Ball Bearing
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Nylon Wheel, Urethane
Part Number
TXUK100
TXUK125
TXUK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 559.00

SILENT CASTERS 1 Piece(s) 10 Day(s) 13210080(90)45(50)11580100331024989999216158255-9650830

฿ 787.00

SILENT CASTERS 1 Piece(s) 1 Day(s) 168130100(112)53(56)13892125401334989999216165255-96681270

฿ 846.00

SILENT CASTERS 1 Piece(s) 1 Day(s) 190140100(112)53(56)13892150401434989999216172255-96761360

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 80.01~140.00 Stopper (Detail) No
Wheel Material Urethane Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: With radial ball bearings Ordering Unit(piece) 1