1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-In Casters, Nylon Wheels, Freely Rotating (Part Number)

Screw-In Casters, Nylon Wheels, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Excellent chemical resistance, corrosion resistance, and abrasion resistance, Lightweight, Easy to remove dirt to keep its external appearance clean.

Part Number
ET75N
ET75NS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) Specifications JAN code Ordering Code Mass
(g)

฿ 158.00

TRC SCREWED TYPE CASTER(NYLON) 1 Piece(s) 1 Day(s) NoScrew-In Type4989999676228500-8221191

฿ 177.00

TRC SCREWED TYPE CASTER(NYLON) 1 Piece(s) 1 Day(s) With Rotation StopperScrew-in/With Stopper4989999676235500-8239220

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 95 Load Range(daN) 35.01~80.00
Allowable Load(daN) 50 Wheel Material Nylon Wheel Characteristics No
Fitting Material Steel Thread Dia. W3/8 Wheel Dia. D(Ø) 75
Wheel Width(mm) 21 Load Category Light Load Axial length L(mm) 14
Allowable Load(kgf) 50 Ordering Unit(piece) 1