1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Wheel Urethane Caster, Fixed (Part Number)

Nylon Wheel Urethane Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 639.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lightweight due to the use of nylon wheels. High durability due to its excellent abrasion resistance and load capacity, used in factories, kitchens, etc., due to its high resistance to oil.

Part Number
TYGUK100
TYGUK130
TYGUK150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 639.59

TRC PLATE CASTER(NYLONWHEEL) 1 Piece(s) 1 Day(s) 14480.01~140.00100804511580100321024989999531558278-2456730

฿ 843.98

TRC PLATE CASTER(NYLONWHEEL) 1 Piece(s) 1 Day(s) 177140.01~220.00180100561379313040183.64989999531565278-24641310

฿ 915.43

TRC PLATE CASTER(NYLONWHEEL) 1 Piece(s) 1 Day(s) 198140.01~220.002001005613793150402044989999531572278-24721470

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Round hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Rotating Part: With Radial Bearing
Ordering Unit(piece) 1