(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Lightweight due to the use of nylon wheels. High durability due to its excellent abrasion resistance and load capacity, used in factories, kitchens, etc., due to its high resistance to oil.
Part Number |
---|
TYGUK150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 915.43 | TRC PLATE CASTER(NYLONWHEEL) | 1 Piece(s) | 1 Day(s) | 198 | 140.01~220.00 | 200 | 100 | 56 | 137 | 93 | 150 | 40 | 204 | 4989999531572 | 278-2472 | 1470 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Urethane |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Specifications | Rotating Part: With Radial Bearing |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYGUK150 in the Nylon Wheel Urethane Caster, Fixed series.
Part Number |
---|
TYGUK100 |
TYGUK130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 639.59 | 1 Piece(s) | 1 Day(s) | 144 | 80.01~140.00 | 100 | 80 | 45 | 115 | 80 | 100 | 32 | 102 | 4989999531558 | 278-2456 | 730 | ||
฿ 843.98 | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | 180 | 100 | 56 | 137 | 93 | 130 | 40 | 183.6 | 4989999531565 | 278-2464 | 1310 |
How can we improve?
How can we improve?