1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Tension Press-Formed Urethane Caster with Freely Rotating Fittings (Part Number)

High-Tension Press-Formed Urethane Caster with Freely Rotating Fittings
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Features

●The durability of rotating part that will worn-out is more than 4 times due to usage of high tensile steel.(compared with our existing items)
●Silentness was improved due to adoption of radial bearings.
●We used a high-tensile steel material with lightweight balance.

Specification

●P(mm):11
●Plate Type
●With radial ball bearing

Materials

●Metal Fitting: High-Tensile Steel (steel)
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: High-Tensile Steel(steel) Wheel, Urethane
Part Number
HTTUJ100
HTTUJ130
HTTUJ150
HTTUJB100
HTTUJB130
HTTUJB150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 811.00

PLATE CASTER(PRESS) 1 Piece(s) 1 Day(s) 144140.01~220.00No17167(74)67(74)9595100321744989999119923392-5773930

฿ 1,143.00

PLATE CASTER(PRESS) 1 Piece(s) 1 Day(s) 177220.01~320.00No25075(90)75(90)110110130382554989999119930392-57811400

฿ 1,336.00

PLATE CASTER(PRESS) 1 Piece(s) 1 Day(s) 198220.01~320.00No30075(90)75(90)120120150403064989999119947392-57901610

฿ 970.00

PLATE CASTER(PRESS) 1 Piece(s) 1 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)17167(74)67(74)9595100321744989999119954392-58031020

฿ 1,376.00

PLATE CASTER(PRESS) 1 Piece(s) 1 Day(s) 177220.01~320.00With Double Stopper (Rotation + Turning)25075(90)75(90)110110130382554989999119961392-58111570

฿ 1,603.00

฿ 1,243.13

PLATE CASTER(PRESS) 1 Piece(s) Same day 198220.01~320.00With Double Stopper (Rotation + Turning)30075(90)75(90)120120150403064989999119978392-58201780

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Wheel Material Urethane
Wheel Characteristics No Fitting Material High Tensile Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings
Ordering Unit(piece) 1