(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon wheel urethane, both corrosion resistance and water resistance are excellent.
Part Number |
---|
TYSGUJ130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,644.78 | TRC PLATE CASTER(NYLONWHEEL) | 1 Piece(s) | 1 Day(s) | 170 | 140.01~220.00 | No | 160 | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 11 | 163.2 | 4989999531770 | 278-2260 | 1450 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Urethane | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes | Load Category | Medium Load |
Specifications | With Radial Bearing | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYSGUJ130 in the Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating series.
Part Number |
---|
TYSGUJ100 |
TYSGUJ100S |
TYSGUJ130S |
TYSGUJ150 |
TYSGUJ150S |
TYSGUJ200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,764.34 | 1 Piece(s) | 1 Day(s) | 132 | 80.01~140.00 | No | 100 | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 102 | 4989999531763 | 278-2251 | 860 | ||
฿ 2,072.13 | 1 Piece(s) | 1 Day(s) | 132 | 140.01~220.00 | With Rotation Stopper | 100 | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 102 | 4989999531800 | 278-2294 | 930 | ||
฿ 3,031.79 | 1 Piece(s) | 1 Day(s) | 170 | 140.01~220.00 | With Rotation Stopper | 160 | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 11 | 163.2 | 4989999531817 | 278-2308 | 1640 | ||
฿ 2,876.39 | 1 Piece(s) | 1 Day(s) | 190 | 140.01~220.00 | No | 180 | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 183.6 | 4989999531787 | 278-2278 | 1560 | ||
฿ 3,285.16 | 1 Piece(s) | 1 Day(s) | 190 | 140.01~220.00 | With Rotation Stopper | 180 | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 183.6 | 4989999531824 | 278-2316 | 1780 | ||
฿ 3,953.00 | 1 Piece(s) | 1 Day(s) | 250 | 220.01~320.00 | No | 250 | 105(115) | 105(115) | 140 | 140 | 200 | 43 | 11.5 | 255 | 4989999531794 | 278-2286 | 3230 |
How can we improve?
How can we improve?