1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating (TYSGUJ100)

TRC PLATE CASTER(NYLONWHEEL)

Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating (TYSGUJ100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon wheel urethane, both corrosion resistance and water resistance are excellent.

Part Number
TYSGUJ100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,764.34

TRC PLATE CASTER(NYLONWHEEL) 1 Piece(s) 1 Day(s) 13280.01~140.00No10068(71)68(71)909010032111024989999531763278-2251860

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Urethane Wheel Characteristics No
Fitting Material Stainless Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Specifications With Radial Bearing Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSGUJ100 in the Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating series.

Products with similar specification

Part Number
TYSGUJ100S
TYSGUJ130
TYSGUJ130S
TYSGUJ150
TYSGUJ150S
TYSGUJ200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 2,072.13

1 Piece(s) 1 Day(s) 132140.01~220.00With Rotation Stopper10068(71)68(71)909010032111024989999531800278-2294930

฿ 2,644.78

1 Piece(s) 1 Day(s) 170140.01~220.00No16075(80)75(80)1021021304011163.24989999531770278-22601450

฿ 3,031.79

1 Piece(s) 1 Day(s) 170140.01~220.00With Rotation Stopper16075(80)75(80)1021021304011163.24989999531817278-23081640

฿ 2,876.39

1 Piece(s) 1 Day(s) 190140.01~220.00No18075(80)75(80)1021021504011183.64989999531787278-22781560

฿ 3,285.16

1 Piece(s) 1 Day(s) 190140.01~220.00With Rotation Stopper18075(80)75(80)1021021504011183.64989999531824278-23161780

฿ 3,953.00

1 Piece(s) 1 Day(s) 250220.01~320.00No250105(115)105(115)1401402004311.52554989999531794278-22863230