1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TYS Series Swivel Urethane Casters (Part Number)

TYS Series Swivel Urethane Casters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSU-50
TYSU-65
TYSU-75
TYSU-100
TYSU-125
TYSU-150
TYSUB-50
TYSUB-65
TYSUB-75
TYSUB-100
TYSUB-125
TYSUB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 250.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 7035.01~80.00NoRound hole5542705850258.861.24989999297577474-8344550

฿ 240.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 8535.01~80.00NoRound hole5542705865258.861.24989999297584474-8352600

฿ 252.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 9335.01~80.00NoRound hole5542705875268.871.44989999297591474-8361650

฿ 697.54

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 13280.01~140.00NoSlotted Holes68(71)68(71)909010032111024989999297607474-8379700

฿ 834.77

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 16880.01~140.00NoSlotted Holes75(80)75(80)1021021254011132.64989999297614474-8387750

฿ 1,005.53

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 19080.01~140.00NoSlotted Holes75(80)75(80)1021021504011142.84989999297621474-8395800

฿ 383.09

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 7035.01~80.00With Rotation StopperRound hole5542705850258.861.24989999297638474-8409550

฿ 277.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 8535.01~80.00With Rotation StopperRound hole5542705865258.861.24989999297645474-8417600

฿ 287.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 9335.01~80.00With Rotation StopperRound hole5542705875268.871.44989999297652474-8425650

฿ 830.60

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 13280.01~140.00With Rotation StopperSlotted Holes68(71)68(71)909010032111024989999297669474-8433700

฿ 989.82

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 16880.01~140.00With Rotation StopperSlotted Holes75(80)75(80)1021021254011132.64989999297676474-8441750

฿ 1,163.34

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 19080.01~140.00With Rotation StopperSlotted Holes75(80)75(80)1021021504011142.84989999297683474-8450800

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Allowable Load(daN) 100 Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Load Category Light/Medium Load
Ordering Unit(piece) 1