1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane rubber (circular column) (Part Number)

Urethane rubber (circular column)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
● Higher spring constant than metal springs and rubber cushions with excellent spring force.
● High repulsion allows for smaller size, and the number used can also be reduced.
● Can be placed in a narrow spaces and installation time is reduced to improve productivity.
● When used for bulging, workability is much better than when using hydraulic pressure.

[Applications]
● As fixture components.

Features

●Has a higher mechanical spring constant than metal mechanical spring and rubber cushion, and it is excellent in spring-out force.
●The size can be reduced in order to produce high repulsive force, and the number used can be reduced.
●Can be set in a narrow space, the installation time is shortened, it helps productivity improvement.
●When used for bulging, the usability is much better than when using hydraulic pressure.

Usage

●As a jig part.

Specification

●Color:Yellow
●SPQ(piece):10
●Working Temperature Range: -5 to 70°C
●Hardness(shear A): 90
●Max Size: 1000mm

Materials

●Urethane(thermosetting/PPG ethers type)
Part Number
OUE0100002
OUE0100003SALE
OUE0100005
OUE0150002
OUE0150003
OUE0150005
OUE0150010
OUE0200002
OUE0200003
OUE0200005
OUE0200010
OUE0250002
OUE0250003
OUE0250005
OUE0250010
OUE0300002
OUE0300003
OUE0300005
OUE0300010SALE
OUE0350005
OUE0400005SALE
OUE0450005
OUE0500005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 198.00

RUBBERS 1 Piece(s) 1 Day(s) 102004989999327182289-900120

฿ 312.00

฿ 215.12

TRC RUBBERS 1 Piece(s) Same day 103004989999327199289-901928

฿ 740.27

RUBBERS 1 Piece(s) Same day 105004989999327205171-309448

฿ 207.86

TRC RUBBERS 1 Piece(s) 1 Day(s) 152004989999327229289-903543

฿ 287.00

TRC RUBBERS 1 Piece(s) 10 Day(s) 153004989999327236289-904364

฿ 669.64

TRC RUBBERS 1 Piece(s) 12 Day(s) 155004989999327243171-3108105

฿ 1,224.00

TRC RUBBERS 1 Piece(s) 10 Day(s) 1510004989999327250289-9051211

฿ 437.00

TRC RUBBERS 1 Piece(s) 12 Day(s) 202004989999327267289-906076

฿ 541.00

TRC RUBBERS 1 Piece(s) 1 Day(s) 203004989999327274289-9078101

฿ 680.00

RUBBERS 1 Piece(s) 12 Day(s) 205004989999327281171-3116186

฿ 1,657.00

TRC RUBBERS 1 Piece(s) 1 Day(s) 2010004989999327298289-9086367

฿ 505.00

TRC RUBBERS 1 Piece(s) 12 Day(s) 252004989999327304289-9094119

฿ 682.66

TRC RUBBERS 1 Piece(s) 12 Day(s) 253004989999327311289-9108174

฿ 931.00

RUBBERS 1 Piece(s) 1 Day(s) 255004989999327328171-3124288

฿ 2,424.00

TRC RUBBERS 1 Piece(s) 10 Day(s) 2510004989999327335289-9116573

฿ 663.00

TRC RUBBERS 1 Piece(s) 1 Day(s) 302004989999327342289-9124174

฿ 883.89

TRC RUBBERS 1 Piece(s) 1 Day(s) 303004989999327359289-9132255

฿ 1,292.00

RUBBERS 1 Piece(s) 1 Day(s) 305004989999327366171-3132423

฿ 3,418.00

฿ 2,358.42

RUBBERS 1 Piece(s) Same day 3010004989999327373289-9141847

฿ 1,654.00

TRC RUBBERS 1 Piece(s) 12 Day(s) 355004989999327403171-3141566

฿ 2,138.00

฿ 1,475.22

RUBBERS 1 Piece(s) Same day 405004989999327441171-3159721

฿ 2,741.67

TRC RUBBERS 1 Piece(s) 55 Day(s) 455004989999327489171-3167940

฿ 3,186.00

TRC RUBBERS 1 Piece(s) 1 Day(s) 505004989999327526171-31751143

Loading...

  1. 1

Basic Information

Shape Cushion (thickness over 10mm) Material Detail Urethane (Thermosetting/Ether PPG System) Hardness (Shore, Asker) Shore A90
Material Urethane Color Yellow Operating Temperature Range(℃) -5~70
Longest Size(mm) 1000 Ordering Unit(piece) 1