(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Product has superior water repellency, weather resistance property, and sound insulation properties
· Surface-film nonmigratory EPDM absorbent pad.
[Application]
· As cushion material and protective material.
Part Number |
---|
TER-10105 |
TER-1055 |
TER-31010 |
TER-3510 |
TER-51010 |
TER-5510 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width A (mm) | Thickness T (mm) | Length (mm) | Length (Detail) (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,029.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 1000 | 10 | 5000 | 5000 | 4989999365962 | 754-2674 | 5460 | ||
฿ 5,266.67 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 500 | 10 | 5000 | 5000 | 4989999365955 | 754-2666 | 2730 | ||
฿ 9,869.03 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 1000 | 3 | 10000 or More | 10000 | 4989999365979 | 754-2682 | 5060 | ||
฿ 5,131.67 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 500 | 3 | 10000 or More | 10000 | 4989999365931 | 754-2640 | 2530 | ||
฿ 12,491.67 | TRASCONAKAYAMA | 1 Piece(s) | 12 Day(s) | 1000 | 5 | 10000 or More | 10000 | 4989999365986 | 754-2691 | 6360 | ||
฿ 6,676.67 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 500 | 5 | 10000 or More | 10000 | 4989999365948 | 754-2658 | 3180 |
Loading...
Grade, Type | Ethylene (EPDM) | Material | Ethylene Propylene Rubber (EPDM) | With or Without Adhesive | No Seal |
---|---|---|---|---|---|
Color | Black | Operating Temperature Range(℃) | -20~80 | Qty. | A Roll |
How can we improve?
How can we improve?