(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The pedestal part is made by cold forging, which provides it with strength and enables it to withstand heavy loads.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.
Part Number |
---|
NC16X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 321.00 ฿ 221.10 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 126 | 16 | 100 | 2 | 4989999315363 | 231-3880 | 427 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | No | Pedestal Diameter(mm) | 60 |
Number of Packing(piece) | 1 |
Please check the type/dimensions/specifications of the part NC16X100 in the Adjuster Bolts (1200 - 4500 kg type) series.
Part Number |
---|
NC12X100 |
NC12X120 |
NC12X150 |
NC16X130 |
NC16X150 |
NC16X180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.00 | 1 Piece(s) | 1 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 11.76 | 124 | 12 | 100 | 1.75 | 4989999315332 | 231-3863 | 323 | ||
฿ 269.00 | 1 Piece(s) | 10 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 11.76 | 144 | 12 | 120 | 1.75 | 4989999315349 | 231-3871 | 342 | ||
฿ 300.00 | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 11.76 | 174 | 12 | 150 | 1.75 | 4989999315356 | 231-4398 | 355 | ||
฿ 361.00 | 1 Piece(s) | 1 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 156 | 16 | 130 | 2 | 4989999315370 | 231-3898 | 474 | ||
฿ 380.00 | 1 Piece(s) | 12 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 176 | 16 | 150 | 2 | 4989999315387 | 231-4401 | 490 | ||
฿ 328.39 | 1 Piece(s) | 1 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 206 | 16 | 180 | 2 | 4989999315394 | 231-3901 | 531 |
How can we improve?
How can we improve?