(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The pedestal part is made by cold forging, which provides it with strength and enables it to withstand heavy loads.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Thread Length (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 11.76 | 124 | 12 | 100 | 1.75 | 4989999315332 | 231-3863 | 323 | ||
฿ 269.00 | ADJUSTERS BOLT | 1 Piece(s) | 10 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 11.76 | 144 | 12 | 120 | 1.75 | 4989999315349 | 231-3871 | 342 | ||
฿ 300.00 ฿ 207.12 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 11.76 | 174 | 12 | 150 | 1.75 | 4989999315356 | 231-4398 | 355 | ||
฿ 321.00 ฿ 221.10 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 126 | 16 | 100 | 2 | 4989999315363 | 231-3880 | 427 | ||
฿ 361.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 156 | 16 | 130 | 2 | 4989999315370 | 231-3898 | 474 | ||
฿ 380.00 | ADJUSTERS BOLT | 1 Piece(s) | 12 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 176 | 16 | 150 | 2 | 4989999315387 | 231-4401 | 490 | ||
฿ 328.39 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 24.5 | 206 | 16 | 180 | 2 | 4989999315394 | 231-3901 | 531 | ||
฿ 390.00 ฿ 269.10 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 39.2 | 129 | 20 | 100 | 2.5 | 4989999315400 | 231-3910 | 572 | ||
฿ 429.00 ฿ 296.14 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 39.2 | 159 | 20 | 130 | 2.5 | 4989999315417 | 231-3928 | 636 | ||
฿ 470.00 ฿ 324.11 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Carbon Steel for General structure | - | Steel | - | 39.2 | 179 | 20 | 150 | 2.5 | 4989999315424 | 231-4410 | 650 | ||
฿ 459.92 | ADJUSTERS BOLT | 1 Piece(s) | 12 Day(s) | [Steel] Carbon Steel for General structure | - | Steel | - | 39.2 | 209 | 20 | 180 | 2.5 | 4989999315431 | 231-3936 | 738 | ||
฿ 843.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 13.72 | 124 | 12 | 100 | 1.75 | 4989999430622 | 495-9710 | 344 | ||
฿ 873.00 ฿ 602.11 | TRASCONAKAYAMA | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 13.72 | 144 | 12 | 120 | 1.75 | 4989999430639 | 495-9728 | 350 | ||
฿ 895.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 13.72 | 174 | 12 | 150 | 1.75 | 4989999315448 | 231-4428 | 350 | ||
฿ 1,021.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 24.5 | 126 | 16 | 100 | 2 | 4989999315455 | 231-3944 | 430 | ||
฿ 1,106.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 24.5 | 156 | 16 | 130 | 2 | 4989999315462 | 231-3952 | 463 | ||
฿ 1,148.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 24.5 | 176 | 16 | 150 | 2 | 4989999315479 | 231-4436 | 505 | ||
฿ 1,225.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 24.5 | 206 | 16 | 180 | 2 | 4989999315486 | 231-3961 | 539 | ||
฿ 1,338.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 44.1 | 129 | 20 | 100 | 2.5 | 4989999315493 | 231-3979 | 596 | ||
฿ 1,364.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 44.1 | 159 | 20 | 130 | 2.5 | 4989999315509 | 231-3987 | 634 | ||
฿ 1,456.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 44.1 | 179 | 20 | 150 | 2.5 | 4989999315516 | 231-4444 | 681 | ||
฿ 1,569.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 44.1 | 209 | 20 | 180 | 2.5 | 4989999315523 | 231-3995 | 750 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | No | Pedestal Diameter(mm) | 60 |
Number of Packing(piece) | 1 |
How can we improve?
How can we improve?