1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjuster Bolts (1200 - 4500 kg type) (Part Number)

ADJUSTERS BOLT

Adjuster Bolts (1200 - 4500 kg type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

· The pedestal part is made by cold forging, which provides it with strength and enables it to withstand heavy loads.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Features

●The pedestal is cold-pressed, has the strength and withstands high loads.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.

Specification

●Pedestal Diameter(mm):60
Part Number
SUSNC16X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

฿ 1,148.00

ADJUSTERS BOLT 1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No24.51761615024989999315479231-4436505

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Swivel Mechanism No Pedestal Diameter(mm) 60
Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part SUSNC16X150 in the Adjuster Bolts (1200 - 4500 kg type) series.

Products with similar specification

Part Number
NC16X100
NC16X130
NC16X150
SUSNC16X180
SUSNC20X100
SUSNC20X130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

฿ 321.00

1 Piece(s) Same day [Steel] Carbon Steel for General structure-Steel-24.51261610024989999315363231-3880427

฿ 361.00

1 Piece(s) 1 Day(s) [Steel] Carbon Steel for General structure-Steel-24.51561613024989999315370231-3898474

฿ 380.00

1 Piece(s) 12 Day(s) [Steel] Carbon Steel for General structure-Steel-24.51761615024989999315387231-4401490

฿ 1,225.00

1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No24.52061618024989999315486231-3961539

฿ 1,338.00

1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No44.1129201002.54989999315493231-3979596

฿ 1,364.00

1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No44.1159201302.54989999315509231-3987634