1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate) (Part Number)

TRASCONAKAYAMA

Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 167.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

· Features an anchor hole for fixing to the floor.
· A hole is provided to the pedestal part and to enable it to be fixed to the floor with an anchor. Used to prevent equipment movement caused by intense vibrations.
· Machine tools, vending machines, conveyors, work benches, control panels, and scientific instruments.

Features

●Has an anchor hole for fixing to the floor surface.
●A hole is provided in the pedestal, and it can be fixed with an anchor to the floor. Used to prevent the target device from moving due to violent vibration or the like.

Usage

●Machine tool, vending machine, conveyor, working table, control panel, physicochemical machinery.

Specification

●Pedestal Diameter(mm):75
●Recommended Anchor Size: M12
Part Number
SUS-TE2-20X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Properties Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

฿ 1,302.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8818020Standard / Corrosion Resistance / Performance of Vibration Proofing1502.54989999299335431-5871610

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Anchor Bolt Fixed Height Adjusting Handle No
Swivel Mechanism No Pedestal Diameter(mm) 75 Recommended anchor size M12
Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part SUS-TE2-20X150 in the Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate) series.

Products with similar specification

Part Number
SUS-TE2-16X100
SUS-TE2-16X130
SUS-TE2-16X150
SUS-TE2-20X180
TE212X100
TE212X120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Properties Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

฿ 706.00

1 Piece(s) 12 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8812716Standard / Corrosion Resistance / Performance of Vibration Proofing10024989999299274431-5812340

฿ 780.00

1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8815716Standard / Corrosion Resistance / Performance of Vibration Proofing13024989999299281431-5821400

฿ 818.00

1 Piece(s) 12 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8817716Standard / Corrosion Resistance / Performance of Vibration Proofing15024989999299298431-5839410

฿ 1,379.00

1 Piece(s) 1 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8821020Standard / Corrosion Resistance / Performance of Vibration Proofing1802.54989999299342431-5880670

฿ 167.92

1 Piece(s) Same day [Steel] Steel-Steel-4.912512Standard / Performance of Vibration Proofing1001.754989999031782360-9774230

฿ 178.88

1 Piece(s) 10 Day(s) [Steel] Steel-Steel-4.914512Standard / Performance of Vibration Proofing1201.754989999031799360-9782240