(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Features an anchor hole for fixing to the floor.
· A hole is provided to the pedestal part and to enable it to be fixed to the floor with an anchor. Used to prevent equipment movement caused by intense vibrations.
· Machine tools, vending machines, conveyors, work benches, control panels, and scientific instruments.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Properties | Thread Length (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 561.00 ฿ 387.15 | TRASCONAKAYAMA | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 125 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 100 | 1.75 | 4989999299243 | 431-5782 | 230 | ||
฿ 592.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 145 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 120 | 1.75 | 4989999299250 | 431-5791 | 240 | ||
฿ 614.00 | TRASCONAKAYAMA | 1 Piece(s) | 12 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 175 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 150 | 1.75 | 4989999299267 | 431-5804 | 260 | ||
฿ 706.00 | TRASCONAKAYAMA | 1 Piece(s) | 12 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 127 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 100 | 2 | 4989999299274 | 431-5812 | 340 | ||
฿ 780.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 157 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 130 | 2 | 4989999299281 | 431-5821 | 400 | ||
฿ 818.00 | TRASCONAKAYAMA | 1 Piece(s) | 12 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 177 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 150 | 2 | 4989999299298 | 431-5839 | 410 | ||
฿ 899.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 207 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 180 | 2 | 4989999299304 | 431-5847 | 450 | ||
฿ 1,150.91 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 130 | 20 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 100 | 2.5 | 4989999299311 | 431-5855 | 510 | ||
฿ 1,216.00 ฿ 839.16 | TRASCONAKAYAMA | 1 Piece(s) | Same day | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 160 | 20 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 130 | 2.5 | 4989999299328 | 431-5863 | 570 | ||
฿ 1,302.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 180 | 20 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 150 | 2.5 | 4989999299335 | 431-5871 | 610 | ||
฿ 1,379.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 210 | 20 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 180 | 2.5 | 4989999299342 | 431-5880 | 670 | ||
฿ 167.92 ฿ 136.12 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Steel | - | Steel | - | 4.9 | 125 | 12 | Standard / Performance of Vibration Proofing | 100 | 1.75 | 4989999031782 | 360-9774 | 230 | ||
฿ 178.88 | ADJUSTERS BOLT | 1 Piece(s) | 10 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 145 | 12 | Standard / Performance of Vibration Proofing | 120 | 1.75 | 4989999031799 | 360-9782 | 240 | ||
฿ 224.00 ฿ 170.80 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Steel | - | Steel | - | 4.9 | 175 | 12 | Standard / Performance of Vibration Proofing | 150 | 1.75 | 4989999031805 | 360-9791 | 260 | ||
฿ 266.00 ฿ 183.11 | ADJUSTERS BOLT | 1 Piece(s) | Same day | [Steel] Steel | - | Steel | - | 4.9 | 127 | 16 | Standard / Performance of Vibration Proofing | 100 | 2 | 4989999031812 | 360-9804 | 340 | ||
฿ 273.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 157 | 16 | Standard / Performance of Vibration Proofing | 130 | 2 | 4989999031829 | 360-9812 | 400 | ||
฿ 279.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 177 | 16 | Standard / Performance of Vibration Proofing | 150 | 2 | 4989999031836 | 360-9821 | 410 | ||
฿ 286.00 | ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 207 | 16 | Standard / Performance of Vibration Proofing | 180 | 2 | 4989999031843 | 360-9839 | 450 | ||
฿ 354.93 | TRC ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 130 | 20 | Standard / Performance of Vibration Proofing | 100 | 2.5 | 4989999031850 | 360-9847 | 510 | ||
฿ 379.73 | TRC ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 160 | 20 | Standard / Performance of Vibration Proofing | 130 | 2.5 | 4989999031867 | 360-9855 | 570 | ||
฿ 388.80 | TRC ADJUSTERS BOLT | 1 Piece(s) | 1 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 180 | 20 | Standard / Performance of Vibration Proofing | 150 | 2.5 | 4989999031874 | 360-9863 | 610 | ||
฿ 419.00 | TRC ADJUSTERS BOLT | 1 Piece(s) | 12 Day(s) | [Steel] Steel | - | Steel | - | 4.9 | 210 | 20 | Standard / Performance of Vibration Proofing | 180 | 2.5 | 4989999031881 | 360-9871 | 670 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Anchor Bolt Fixed | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No | Pedestal Diameter(mm) | 75 | Recommended anchor size | M12 |
Number of Packing(piece) | 1 |
How can we improve?
How can we improve?